IESNA:LM-63-2002
[TEST]P942780
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-950-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43421
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3960.9 3936 3884.1 3839 3827.7 3832.2 3845.8 3870.6 3893.2 3899.9
3902.2 3936 4006 4121.1 4312.9 4583.8 4913.3 5310.5 5818.3 6423.2
7109.3 7948.8 8966.7 10124.5 11370.3 12708.6 13992.8 14590.9 13715.2 10598.4
5766.4 1627.2 498.8 295.7 169.3 70 0
3960.9 3947.3 3893.2 3848 3836.7 3839 3852.5 3877.4 3897.7 3904.4
3909 3945.1 4012.8 4134.7 4322 4595.1 4929.1 5328.6 5849.9 6454.8
7163.4 8027.8 9086.3 10219.3 11487.6 12859.8 14116.9 14658.6 13577.5 10361.5
5497.8 1525.7 483 270.8 158 63.2 0
3960.9 3942.8 3890.9 3843.5 3823.2 3825.5 3832.2 3845.8 3854.8 3863.8
3877.4 3915.7 3988 4103.1 4292.6 4543.2 4863.6 5242.8 5732.5 6330.6
7077.7 8012 9108.9 10327.6 11591.5 12932.1 14198.2 14857.2 14056 11192
6644.3 2451 654.5 325 191.8 74.5 0
3960.9 3933.8 3884.1 3832.2 3805.1 3798.4 3802.9 3805.1 3805.1 3820.9
3843.5 3886.4 3958.6 4071.5 4234 4473.2 4791.4 5179.6 5669.3 6265.2
7073.1 8039.1 9271.4 10659.4 12081.2 13476 14778.2 15514 15107.7 12990.7
8919.3 4315.2 1300 474 230.2 72.2 0
3960.9 3933.8 3886.4 3832.2 3798.4 3791.6 3796.1 3796.1 3796.1 3814.2
3854.8 3893.2 3954.1 4051.1 4197.8 4419 4739.5 5139 5631 6258.4
7086.7 8190.3 9614.4 11300.3 13033.6 14586.4 15839 16633.4 16728.2 15644.9
12476.2 7504.2 3186.8 812.5 273.1 63.2 0
3960.9 3927 3879.6 3825.5 3789.3 3782.6 3789.3 3798.4 3798.4 3816.4
3859.3 3890.9 3938.3 4042.1 4197.8 4419 4730.5 5139 5640 6301.3
7165.7 8352.8 9946.2 11889.4 13861.9 15574.9 16829.7 17764.1 18337.4 17971.7
15577.2 10937 5238.3 1645.3 349.8 81.2 0
3960.9 3933.8 3884.1 3827.7 3791.6 3782.6 3787.1 3796.1 3796.1 3814.2
3854.8 3897.7 3958.6 4057.9 4211.4 4437.1 4753 5150.3 5646.8 6274.2
7102.5 8208.4 9639.2 11300.3 13015.6 14602.2 15911.2 16823 16944.8 15753.2
12762.8 7793.1 3062.6 789.9 227.9 60.9 0
3960.9 3938.3 3890.9 3834.5 3798.4 3789.3 3796.1 3802.9 3809.7 3827.7
3857.1 3904.4 3981.2 4096.3 4261 4489 4811.7 5204.4 5694.2 6308.1
7120.5 8145.2 9384.2 10736.1 12119.6 13516.6 14841.4 15583.9 15076.1 13092.3
9174.3 4410 1315.8 494.3 234.7 72.2 0
3960.9 3945.1 3895.4 3841.3 3811.9 3807.4 3816.4 3834.5 3850.3 3866.1
3886.4 3927 4006 4130.1 4315.2 4570.2 4888.5 5274.4 5757.4 6341.9
7082.2 8000.7 9077.3 10253.1 11480.9 12807.9 14112.4 14769.2 14078.6 11708.8
7398.1 2906.9 832.8 397.2 212.1 85.8 0
3960.9 3949.6 3897.7 3843.5 3818.7 3816.4 3832.2 3863.8 3890.9 3906.7
3922.5 3963.1 4037.6 4164 4358.1 4631.2 4965.2 5369.2 5865.7 6466
7161.2 8025.6 9020.9 10138 11325.2 12640.9 13893.5 14385.5 13455.7 10445
5723.5 1724.3 525.9 266.3 142.2 56.4 0
3960.9 3947.3 3897.7 3843.5 3818.7 3818.7 3834.5 3863.8 3893.2 3906.7
3920.2 3954.1 4030.8 4150.4 4342.3 4608.6 4940.4 5362.4 5861.2 6429.9
7113.8 7942.1 8932.8 10056.8 11189.7 12505.5 13785.2 14390 13604.6 10758.7
6095.9 1916.1 555.2 288.9 149 51.9 0
